??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
SRD-FA
Description
CCUHA - Ball rollers/assemblies (roller upwards) Stainless steel and resin cutting type Press-fit type
Bill of material
CCUHA200
CODE
CCUHA
Use ball head steel ball roller shape
Press-in type
Use ball head steel ball roller model
CCCHA24
The main material
SUS304
Adjusting ring material
SUS304
Cue ball material
SUS440C(HRC55~)
Sub ball material
SUS440C(HRC55~)
Profile
A6063 (natural anodizing treatment)
full length
mm
Number of rollers
4
Load resistance N(kgf)
343(35)
link
https://www.srdfaa.com/product/1141603221813.html
미리보기
3D
치수도
2D
CAD모델 다운로드