??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
CCOP - Roller bar (pressing wheel, polyurethane rolling cutting wheel) ordinary nut roller width 9~10mm type
Bill of material
CCOP2
CODE
CCOP
Types of rollers
Pinch wheel
Types of mounting nuts
Ordinary nut (JIS3 types)
Wheelbase
Wheel material
steel
Roller surface treatment
Galvanized
Load resistance
15kgf(147N)
Profile material
steel
Profile surface treatment
Galvanized
Screw and nut material
steel
Surface treatment of screws and nuts
Galvanized
Number of rollers
L
68 mm
Change chamfer size
h
29.7 mm
d
25.4 mm
w
10.0 mm
t
1.6 mm
link
https://www.srdfaa.com/product/1141603221402.html
Previews
3D
Dimension
2D
Download CAD models