??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CCN5-F46A-E1 - Capacitive Sensors
Bill of material
CCN5-F46A-E1
Product Picture
MANUID
CCN5-F46A-E1
Short Description
Capacitive sensor CCN5-F46A-E1
EAN
4050143079797
Manufacturer Type Description
CCN5-F46A-E1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
5 mm
Material of the active surface
Plastic
Voltage type
DC
Material of the cable mantle
Silicone
Width of sensor
50 mm
Design of control element
Design of control output
NPN
Housing construction form
Block
Housing material
Plastic
Length of sensor
30.4 mm
Height of sensor
10.5 mm
Switch frequency
10.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.050
LENGTH
0.214
WIDTH
0.057
DEPTH
0.022
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD