??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CCN15-30GS60-A2-V1 - Capacitive Sensors
Bill of material
CCN15-30GS60-A2-V1
Product Picture
MANUID
CCN15-30GS60-A2-V1
Short Description
Capacitive sensor CCN15-30GS60-A2-V1
EAN
4050143019175
Manufacturer Type Description
CCN15-30GS60-A2-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
15 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
antivalent
Diameter of sensor
30 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
60 mm
Switch frequency
10.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.110
LENGTH
0.075
WIDTH
0.028
DEPTH
0.028
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir