??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CCN15-30GS60-A0 - Capacitive Sensors
Bill of material
CCN15-30GS60-A0
Product Picture
MANUID
CCN15-30GS60-A0
Short Description
Capacitive sensor CCN15-30GS60-A0
EAN
4050143019151
Manufacturer Type Description
CCN15-30GS60-A0
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
15 mm
Material of the active surface
Plastic
Voltage type
DC
Material of the cable mantle
Polyvinyl chloride
Design of control element
antivalent
Diameter of sensor
30 mm
Design of control output
NPN
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
60 mm
Switch frequency
10.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.250
LENGTH
0.163
WIDTH
0.156
DEPTH
0.015
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD