??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CCE-80-09-4545 - 连接件-挤压角铝80×80×9系列
Bill of material
CCE-80-09-4590-ST
CODE
CCE
SYXC
45系列
GG
D
9.0 mm
W
mm
F
45 mm
JGDM
zl
g
JGZJ
PDF
CCE809.pdf
T4
mm
Q
Q2
LM
LD
DQ
M
C1
80
Q1
LM1
DQ1
Z1
mm
Z2
17.500 mm
C3
09
S
mm
Previews
3D
Dimension
2D
Download CAD models