??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CCE-70-4545 - 45系列铝型材--连接件-挤压角铝70×70×9系列
Bill of material
CCE-70-4590-ST
CODE
CCE
SYXC
45系列
GG
D
9.0 mm
W
mm
F
45 mm
JGDM
zl
g
JGZJ
PDF
cce-70-4545.pdf
T4
mm
Q
Q2
LM
LD
DQ
M
C1
70
Q1
LM1
DQ1
Z1
mm
Z2
17.500 mm
S
mm
Previews
3D
Dimension
2D
Download CAD models