??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CCE-60-4040 - 40槽宽8.2系列铝型材--连接件-挤压角铝60×60×6系列
Bill of material
CCE-60-4080-M5-ST
Bestellnummer
syxc
40type
GGB
D
6.5 mm
W
mm
F
40 mm
JG
weight
g
ZJ
PDF
CCE60.pdf
Previews
3D
Dimension
2D
Download CAD models