??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CCE-60-3030 - 30中心孔6.8系列铝型材--连接件-挤压角铝60×60×6系列
Bill of material
CCE-60-3060-M5-ST
CODE
CCE
SYXC
30系列
GG
D
6.5 mm
W
mm
F
30 mm
JGDM
zl
g
JGZJ
PDF
cce-60-3030.pdf
T4
mm
Q
Q2
LM
LD
DQ
M
C1
60
Q1
LM1
DQ1
Z1
mm
Z2
13.000 mm
S
mm
Previews
3D
Dimension
2D
Download CAD models