??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CCE-50-4040 - 40槽宽8.2系列铝型材--连接件*挤压角铝50×50×9系列
Bill of material
CCE-50-4080-M5-ST
Bestellnummer
CODE
CCE
SYXC
40系列
GG
D
6.5 mm
W
mm
F
40 mm
JGDM
zl
g
JGZJ
PDF
cce50.pdf
T4
mm
Q
LM
LD
DQ
M
C1
50
Q1
LM1
DQ1
Z1
mm
Z2
15.000 mm
S
mm
Previews
3D
Dimension
2D
Download CAD models