??
Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
SRD-FA
Description
CCCHL,CCCHLJ - Steel Ball Roller (For Ball Upward) Stainless Steel, Resin, Cutting Type Hexagon Bolt Type
Bill of material
CCCHL5
CODE
type
Hexagon bolt type
The main material
SUS304
Adjusting ring material
SUS304
Cue ball material
Sub ball material
SUS440C(HRC55~)
m
L
6 mm
L1
1.1 mm
H
5 mm
d
4.00 mm
Load resistance N (kgf)
link
https://www.srdfaa.com/product/1141603221798.html
Previews
3D
Dimensão
2D
Baixar modelos em CAD