??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SRD-FA
Description
CCCHF - Ball roller/unit (roller upward) Stainless steel and resin cutting type Flange mounting type
Bill of material
CCCHF27
CODE
CCCHF
The main material
SUS304
Adjusting ring material
SUS304
Cue ball material
SUS440C(HRC55~)
Sub ball material
SUS440C(HRC55~)
D
mm
D1
15 mm
L1
2.5 mm
H
9.5 mm
t
2 mm
P.C.D
21.0 mm
a
3.5 mm
d
8.73 mm
Load resistance N(kgf)
55(5.6)
link
https://www.srdfaa.com/product/1141603221811.html
Previews
3D
Размер
2D
Сваляне на CAD модели