??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
CCCHDE - Ball rollers for rollers upwards, hexagon bolt type
Bill of material
CCHDE12
CODE
CCHDE
type
Hexagon bolt type
International main material
45
Quite main material
S45C
International ball material
GCr15
Equivalent ball material
SUJ2
Surface treatment
Nickel plated
Specification
L
18 mm
d
12.000 mm
S
3.0 mm
h1
13.0 mm
h2
12 mm
M
12 mm
Load resistance N (kgf)
5(0.5)
link
https://www.srdfaa.com/product/1814921787504.html
Previews
3D
Dimenze
2D
Stáhnout CAD model