??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CCB10-30GS60-A2-V1 - Capacitive Sensors
Bill of material
CCB10-30GS60-A2-V1
Product Picture
MANUID
CCB10-30GS60-A2-V1
Short Description
Capacitive sensor CCB10-30GS60-A2-V1
EAN
4050143035809
Manufacturer Type Description
CCB10-30GS60-A2-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
10 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
antivalent
Diameter of sensor
30 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
60 mm
Switch frequency
10.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.120
LENGTH
0.115
WIDTH
0.065
DEPTH
0.027
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD