??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CCB10-30GS55-N1 - Capacitive Sensors
Bill of material
CCB10-30GS55-N1
Product Picture
MANUID
CCB10-30GS55-N1
Short Description
Capacitive sensor CCB10-30GS55-N1
EAN
4050143039777
Manufacturer Type Description
CCB10-30GS55-N1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-20.00 °C
mechanical installation conditions
flush
Switching distance
10 mm
Material of the active surface
PTFE
Voltage type
DC
Material of the cable mantle
Design of control element
Diameter of sensor
30 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
80 mm
Switch frequency
50.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.250
LENGTH
0.130
WIDTH
0.100
DEPTH
0.008
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models