CC49MA-W10-L0.5(2525)
HEFA
4-flat_belt_round_belt
Powered by
CAD모델 선택
{hefa/4-flat_belt_round_belt/cc49_50.prj},{NB=CC49MA-W10-L0.5(2525)},{SC=CC49MA},{UT=Conveyor base belt},{PR=import},{CS1=rubber},{CS2=fine grain},{CS3=light green},{CS4=0.7},{RS1=rubber},{RS2=Cloth},{FL=1},{TT=2.0},{MWD=Ø25},{MWD1=25},{MWD2=100},{AS=20.0},{CT=-20~80},{AGB=×},{LD=√},{W=10},{L=0.500},{D=25},{D1=25},{INFOTEXT=website}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 14
HELP_VARIABLE
Company
HEFA
Description
CC49_50 - Flat Belt - Sheet Base Belt
Bill of material
CC49MA-W10-L0.5(2525)
CNSORDERNO
CC49MA-W10-L0.5
CC49MA-W10-L0.5
Series code
CC49MA
CC49MA
use to
Conveyor base belt
Conveyor base belt
producer
import
import
Material of conveying surface
rubber
rubber
Conveying surface texture
fine grain
fine grain
Color of conveying surface
light green
light green
Friction coefficient of conveying surface
0.7
0.7
Roller surface material
rubber
rubber
Roller surface texture
Cloth
Cloth
fabric layers
1
1
Total thickness
2.0
2.0
Body tolerance
±0.2
±0.2
lap
-0.2~+0.5
-0.2~+0.5
Tooth joint tolerance
±0.3
±0.3
Minimum wheel diameter
Ø25
Ø25
Allowable stress
20.0
20.0
kg/cm
Continuous use temperature
-20~80
-20~80
°C
Adding guide bars to the inner circumference
×
Laser drilling
√
belt width
mm
값 입력 W
belt width
mm
cm
inch
ft
확인
width tolerance
±1
perimeter
m
length tolerance
±15
Center distance
210.8
210.8
Diameter of driving wheel
mm
값 입력 D
Diameter of driving wheel
mm
cm
inch
ft
확인
Diameter of driven wheel
mm
값 입력 D1
Diameter of driven wheel
mm
cm
inch
ft
확인
INFOTEXT
website
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성