??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
HEFA
Description
CC48 - Flat belt - for photovoltaic purposes
Bill of material
CC48BG-W10-L0.5(1414)
CNSORDERNO
Series code
use to
Photovoltaic
material quality
PU
surface color
Back facing color
Friction coefficient of top facing steel plate
Friction coefficient of bottom facing steel plate
Total thickness
mm
Body tolerance
mm
Lap tolerance
mm
Tooth joint tolerance
mm
Minimum wheel diameter
mm
FW value at 1% elongation
Continuous use temperature
°C
antistatic
belt width
mm
Enter value for W
belt width
mm
cm
inch
ft
width tolerance
±1 mm
perimeter
m
length tolerance
±15 mm
Center distance
mm
Diameter of driving wheel
mm
Enter value for D
Diameter of driving wheel
mm
cm
inch
ft
Diameter of driven wheel
mm
Enter value for D1
Diameter of driven wheel
mm
cm
inch
ft
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models