??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
CC42 - Flat belt - for tilting
Bill of material
CC42AC-W50-L0.5(6060)
CNSORDERNO
Series code
use to
Tilting
producer
domestic
Material of conveying surface
PVC
Conveying surface texture
Color of conveying surface
Friction coefficient of conveying surface
1.4~1.5
Roller surface material
Roller surface texture
Cloth
fabric layers
2
Total thickness
Body tolerance
mm
Lap tolerance
mm
Tooth joint tolerance
mm
weight
kg/m^2
Minimum wheel diameter
Allowable stress
kg/cm
Continuous use temperature
°C
Adding guide bars to the inner circumference
Laser drilling
belt width
mm
Enter value for W
belt width
mm
cm
inch
ft
width tolerance
±1 mm
perimeter
m
Tolerance on length of guide bars
±15 mm
Without guide bar tolerance
±10 mm
Center distance
Diameter of driving wheel
mm
Enter value for D
Diameter of driving wheel
mm
cm
inch
ft
Diameter of driven wheel
mm
Enter value for D1
Diameter of driven wheel
mm
cm
inch
ft
Add PVC anti deviation guide strip
Bottom width
0 mm
h
0 mm
Minimum pulley diameter
0 mm
Recommended roller size
0 mm
Recommended roller size
0 mm
Recommended roller size
0 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models