??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
CC41 - Flat belt - for sliding
Bill of material
CC41JA-W10-L0.5(2525)
CNSORDERNO
Series code
use to
For sliding
producer
import
Material of conveying surface
Conveying surface texture
Color of conveying surface
Friction coefficient of conveying surface
0.15~0.2
Roller surface material
Roller surface texture
fabric layers
1
Total thickness
Body tolerance
Tooth joint tolerance
weight
kg/m^2
Minimum wheel diameter
Allowable stress
kg/cm
Continuous use temperature
-10~80 °C
Adding guide bars to the inner circumference
×
Laser drilling
belt width
mm
Enter value for W
belt width
mm
cm
inch
ft
width tolerance
±1
perimeter
m
length tolerance
±15
Center distance
Diameter of driving wheel
mm
Enter value for D
Diameter of driving wheel
mm
cm
inch
ft
Diameter of driven wheel
mm
Enter value for D1
Diameter of driven wheel
mm
cm
inch
ft
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models