??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Special Springs
Description
CC 1000 - Manifold System
Bill of material
CC 1000 - 050 - A(0)
-
Stroke
mm
Total length
mm
LMIN
mm
Reserves stroke
3 mm
Diameter
54 mm
Pressure
110 bar
Pressure min.
20 bar
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
Initial force
1060 daN
Surface
9.62 cm^2
Weight
Kg
Thread
17.0 mm
Thread dimensions
M 48 x 2
Previews
3D
Dimension
2D
Download CAD models