??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
SRD-FA
Description
CBPLA,CBPLK,CBPLT,CBPLM,CBPLP - Synchronous pulley - keyless synchronous pulley - L-type - with standard keyless bushing (with centering function)
Bill of material
CBPLT14L075-E-8
code
texture
texture1
bushing
S45C
surface
surface1
bushingsurface
No. of Teeth
Type and nominal width
Belt width
Pulley shape
d Shaft Hole Dia. 1mm Increment
mm
P.D.
42.450 mm
O.D.
41.680 mm
F
48 mm
E
35 mm
W
mm
A
mm
Flange not Attached
Flange Attached on One Side Only
Flange cutting
FC 0.5mm Increment
link
https://www.srdfaa.com/category/15
Previews
3D
Dimension
2D
Download CAD models