??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SRD-FA
Description
CBOG,CBOH,CBOI,CBOJ,CBOK - Synchronous belt - disconnected type
Bill of material
CBOH-XL025-50
code
type
texture
Core wire material
Service temperature
-20~75°C
Belt type
pidaitnw
No. of Teeth
Belt width
6.4
Allowable tension
65
Suitable for connecting metal parts
CBCK-XL-025
Perimeter
254.000 mm
link
https://www.srdfaa.com/product/1556729425408.html
Previews
3D
Dimension
2D
Download CAD models