??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CBN5-F46-E2-10M - Capacitive Sensors
Bill of material
CBN5-F46-E2-10M
Product Picture
MANUID
CBN5-F46-E2-10M
Short Description
Capacitive sensor CBN5-F46-E2-10M
EAN
4050143284115
Manufacturer Type Description
CBN5-F46-E2-10M
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
5 mm
Material of the active surface
Plastic
Voltage type
DC
Material of the cable mantle
Polyvinyl chloride
Width of sensor
50 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Polyester
Length of sensor
25 mm
Height of sensor
5 mm
Switch frequency
10.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.150
LENGTH
0.140
WIDTH
0.040
DEPTH
0.003
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models