??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CBN2-F46-E1 - Capacitive Sensors
Bill of material
CBN2-F46-E1
Product Picture
MANUID
CBN2-F46-E1
Short Description
Capacitive sensor CBN2-F46-E1
EAN
4050143215676
Manufacturer Type Description
CBN2-F46-E1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
2 mm
Material of the active surface
Plastic
Voltage type
DC
Material of the cable mantle
Polyvinyl chloride
Width of sensor
50 mm
Design of control element
Design of control output
NPN
Housing construction form
Block
Housing material
Polyester
Length of sensor
25 mm
Height of sensor
5 mm
Switch frequency
10.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.050
LENGTH
0.143
WIDTH
0.172
DEPTH
0.015
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型