??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CBN15-30GK60-E2 - Capacitive Sensors
Bill of material
CBN15-30GK60-E2
Product Picture
MANUID
CBN15-30GK60-E2
Short Description
Capacitive sensor CBN15-30GK60-E2
EAN
4050143019120
Manufacturer Type Description
CBN15-30GK60-E2
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
15 mm
Material of the active surface
Plastic
Voltage type
DC
Material of the cable mantle
Polyvinyl chloride
Design of control element
Diameter of sensor
30 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Polyester
Length of sensor
60 mm
Switch frequency
10.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.190
LENGTH
0.169
WIDTH
0.085
DEPTH
0.042
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей