??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CBN15-30GK60-A2 - Capacitive Sensors
Bill of material
CBN15-30GK60-A2
Product Picture
MANUID
CBN15-30GK60-A2
Short Description
Capacitive sensor CBN15-30GK60-A2
EAN
4050143019144
Manufacturer Type Description
CBN15-30GK60-A2
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
15 mm
Material of the active surface
Plastic
Voltage type
DC
Material of the cable mantle
Polyvinyl chloride
Design of control element
antivalent
Diameter of sensor
30 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Polyester
Length of sensor
60 mm
Switch frequency
10.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.210
LENGTH
0.169
WIDTH
0.085
DEPTH
0.042
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型