??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CBN15-18GK75-E2-V1 - Capacitive Sensors
Bill of material
CBN15-18GK75-E2-V1
Product Picture
MANUID
CBN15-18GK75-E2-V1
Short Description
Capacitive sensor CBN15-18GK75-E2-V1
EAN
4050143035649
Manufacturer Type Description
CBN15-18GK75-E2-V1
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
15 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
18 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Polyester
Length of sensor
88 mm
Switch frequency
100.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.030
LENGTH
0.110
WIDTH
0.055
DEPTH
0.028
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD