??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CBN10-F46E-E2-0,47M-Y70115830 - Capacitive Sensors
Bill of material
CBN10-F46E-E2-0,47M-Y70115830
Product Picture
MANUID
CBN10-F46E-E2-0,47M-Y70115830
Short Description
Capacitive sensor CBN10-F46E-E2-0,47M-Y70115830
EAN
4050143429691
Manufacturer Type Description
CBN10-F46E-E2-0,47M-Y70115830
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
10 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
50 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Polyester
Length of sensor
5 mm
Height of sensor
20 mm
Switch frequency
5.000 Hz
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.020
LENGTH
0.114
WIDTH
0.058
DEPTH
0.017
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드