??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CBN10-F46-E2-0,4M-V3 - Capacitive Sensors
Bill of material
CBN10-F46-E2-0,4M-V3
Product Picture
MANUID
CBN10-F46-E2-0,4M-V3
Short Description
Capacitive sensor CBN10-F46-E2-0,4M-V3
EAN
4050143284429
Manufacturer Type Description
CBN10-F46-E2-0,4M-V3
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
10 mm
Material of the active surface
Plastic
Voltage type
DC
Material of the cable mantle
Polyvinyl chloride
Width of sensor
50 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Polyester
Length of sensor
25 mm
Height of sensor
5 mm
Switch frequency
5.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.030
LENGTH
0.113
WIDTH
0.057
DEPTH
0.005
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir