??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SMC
Description
CBM2 (Assembly) - End Lock Cylinder
Bill of material
A_CBM2B25-25-HN(0)
Bore Size
mm
Built-in magnet
Mounting
Cylinder Stroke range
mm
Enter value for STROKE
Cylinder Stroke range
mm
cm
inch
ft
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
Cushion
Rod boot
Lock position
Manual release
Auto Switch
Lead wire
m
Number of auto switches
A
mm
AL
mm
B2
mm
D
mm
DL
mm
HN
mm
HR1
mm
MO
mm
E
F
mm
G
mm
H
mm
H2
mm
I
mm
K
mm
MM
N
mm
NA
mm
NN
P
S
mm
S1
mm
SR
mm
SD
mm
SB
mm
ZZ
mm
B
mm
LC
4 mm
LD
mm
LH
mm
LT
3.2 mm
LX
mm
LZ
mm
X
mm
Y
mm
Z
mm
ZZL
mm
BF
mm
FD
7 mm
FT
mm
FX
mm
FY
mm
FZ
mm
ZF
mm
ZG
mm
CI
mm
CD
mm
CX
mm
CZ
mm
L
mm
RR
mm
U
mm
ZC
mm
ZZC
mm
TD
mm
TT
mm
TX
mm
TZ
mm
ZT
mm
ZZT
mm
ZZT2
mm
CD1
mm
CI1
mm
CX1
mm
RR1
mm
L1
mm
ZE
mm
ZZE
mm
ER1
mm
ER2
mm
FR1
mm
FR2
mm
FR3
mm
FR4
mm
HR (Stroke 25 to 50)
mm
HR (Stroke 51 to 100)
mm
HR (Stroke 101 to 150)
mm
HR (Stroke 151 to 200)
mm
HR (Stroke 201 to 300)
mm
Hr (Stroke 301 to 400)
mm
HR (Stroke 401 to 500)
mm
LR (Stroke 25 to 50)
12.5 mm
LR (Stroke 51 to 100)
25 mm
LR (Stroke 101 to 150)
37.5 mm
LR (Stroke 151 to 200
50 mm
LR (Stroke 201 to 300)
75 mm
LR (Stroke 301 to 400)
100 mm
LR (Stroke 401 to 500)
mm
ZZR (Stroke 25 to 50)
mm
ZRR (Stroke 51 to 101)
mm
ZZR (Stroke 101 to 150)
mm
ZZR (Stroke 151 to 200)
mm
ZZR (Stroke 201 to 300)
mm
ZZR (Stroke 301 to 400)
mm
ZZR (Stroke 401 to 500)
mm
ZZRL (Stroke 25 to 50)
mm
ZZRL (Stroke 51 to 100)
mm
ZZRL (Stroke 101 to 150)
mm
ZZRL (Stroke 151 to 200)
mm
ZZRL (Stroke 201 to 300)
mm
ZRRL (Stroke 301 to 400)
mm
ZZRL (Stroke 401 to 500)
mm
ZZ1
mm
ZZB (Stroke 25 to 50)
mm
ZZB (Stroke 51 to 100)
mm
ZZB (Stroke 101 to 150)
mm
ZZB (Stroke 151 to 200)
mm
ZZB (Stroke 201 to 300)
mm
ZZB (Stroke 301 to 400)
mm
ZZB (Stroke 401 to 500)
mm
ZR (Stroke 25 to 50)
mm
ZR (Stroke 51 to 100)
mm
ZR (Stroke 101 to 150)
mm
ZR (Stroke 151 to 200)
mm
ZR (Stroke 201 to 300)
mm
ZR (Stroke 301 to 400)
mm
ZR (Stroke 401 to 500)
mm
N1
mm
WA
mm
WB
mm
PO
mm
QO
mm
KK
mm
ZCR (Stroke 25 to 50)
mm
ZCR (Stroke 51 to 100)
mm
ZCR (Stroke 101 to 150)
mm
ZCR (Stroke 151 to 200)
mm
ZCR (Stroke 201 to 300)
mm
ZZRC (Stroke 25 to 50)
mm
ZZRC (Stroke 51 to 100)
mm
ZZRC (Stroke 101 to 150)
mm
ZZRC (Stroke 151 to 200)
mm
ZZRC (Stroke 201 to 300)
mm
ZTR (Stroke 25 to 50)
mm
ZTR (Stroke 51 to 100)
mm
ZTR (Stroke 101 to 150)
mm
ZTR (Stroke 151 to 200)
mm
ZTR (Stroke 201 to 300)
mm
ZZRE (Stroke 25 to 50)
mm
ZZRE (Stroke 51 to 100)
mm
ZZRE (Stroke 101 to 150)
mm
ZZRE (Stroke 151 to 200)
mm
ZZRE (Stroke 201 to 300)
mm
ZTT (Stroke 25 to 50)
mm
ZTT (Stroke 51 to 100)
mm
ZTT (Stroke 101 to 150)
mm
ZTT (Stroke 151 to 200)
mm
ZTT (Stroke 201 to 300)
mm
ZRE (Stroke 25 to 50)
mm
ZRE (Stroke 51 to 100)
mm
ZRE (Stroke 101 to 150)
mm
ZRE (Stroke 151 to 200)
mm
ZRE (Stroke 201 to 300)
mm
HR
mm
Previews
3D
Dimension
2D
Download CAD models