??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
SRD-FA
Description
CBLB,CBLBP - CBLB-
Bill of material
CBLB8
code
type
dai
texture
S45C
surface
d Shaft Hole Dia. 1mm Increment
mm
D
15 mm
L1
12 mm
L2
21 mm
L3
22 mm
L
25 mm
D1
24 mm
D2
27 mm
Transmitted axial force
10 KN
Transfer torque
39 NM
axis
299 mm^2
hub
159 mm^2
quantity
3
Specifications
M4*10
Locking torque
5.2 Nm
link
https://www.srdfaa.com/product/1559122674224.html
Previews
3D
Wymiar
2D
Pobierz modele CAD