??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CBK02 - American style casters/fixed type/allowable load of 90-136KG
Bill of material
CBK02-D75-NH
Code
CBK02
Support type
fixed type
Support material
Q235A
Surface treatment of brackets
galvanization
Brake Type
-
Wheel material
Grivory HT(Wheel part code:NH),Nylon 'conductivity'(Wheel part code:NW),Artificial glue 'conductivity'(Wheel part code:SF)
Wheel color
BlacK(Wheel part code:NH,NW),Grey(Wheel part code:SF)
Wheel bearings
Double ball bearing(Wheel part code:NH,NW),Single ball bearing(Wheel part code:SF
D
mm
Wheel part code
H
105 mm
F
32 mm
A
92 mm
B
64 mm
C
78 mm
E1
71 mm
E
45 mm
t
4 mm
d
8.5 mm
Allowable load
100 kg
Reference weight
0.45 kg
Website Link
Website Link
PPATH
cbk02/assem/cbk02_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models