??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Eaton BIM
Description
CBG370S - Fire Alarm System Callpoint
Bill of material
CBG370S(architecture_300)
Part Number
CBG370S
LOD Destination
LOD Level
Additional Part Numbers
MBG813, FXN501
Product Family
Intelligent Addressable Fire Alarm System Callpoint
Manufacturer
Eaton Electrical Systems Ltd.
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
Contact Email
FireTechSupport@eaton.com
Telephone No.
+44 (0) 1302 303303
Fax No.
+ 44 (0) 1302 367155
Certified Standard
EN54-11:2001+A1:2005, EN54-17:2005
DoP No.
DoP0316
Length (Depth)
58.5 mm
Width
87 mm
Height
87 mm
Weight
0.2 kg
Operating Voltage
17V dc to 32V dc V
Quiescent Current
250 µA
Alarm Current
N/A
Colour
Red
Important Information
N/A
Description
Eaton has two intelligent addressable callpoints, the standard addressable callpoint (CBG370S) which can be either surface or flush mounted and the weatherproof variant (CBG370SWP) which is built for external environments. Both callpoints are compatible with Eaton’s intelligent addressable fire systems and provide attractive, clear design for use in emergency evacuations. The CBG370S and CBG370WP are both simple to install and are supplied with a standard frangible glass element and test key for easy maintenance. A comprehensive range of accessories are available including protective hinge covers, spacer plates, recessing bezels, resettable element kit and spare glass making the Eaton addressable range suitable to all commercial and industrial build needs.
PDF Info
PDF Info
WEB Info
WEB Info
プレビュー
3D
情報
2D
ダウンロード(CADデータ)