??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
CBFPA - Synchronous pulley - synchronous belt pulley - width specified type S3M
Bill of material
CBFPA14S3M-A-W15-H4
code
CBFPA
Pulley material
aluminium alloy
Flange material
aluminium alloy
surface
Natural color anodizing treatment
No. of Teeth
Type and nominal width
S3M
Tooth Shape
A
W
mm
Enter value for W
mm
cm
inch
ft
Shaft Hole Specifications
d Shaft Hole Dia. 1mm Increment
mm
Enter value for DD
d Shaft Hole Dia. 1mm Increment
mm
cm
inch
ft
P.D.
13.37 mm
O.D.
12.61 mm
F
16 mm
E
8.0 mm
Set Screw Angle
Flange not Attached
Flange Attached on One Side Only
Flange cutting
FC 0.5mm Increment
Machining threaded holes
WMC(J machining thread hole)
mm
WA
mm
link
https://www.srdfaa.com/product/1141603222896.html
Previews
3D
Dimension
2D
Download CAD models