??
Catalog navigation
CAD模型选择
可提供的产品: 9
HELP_VARIABLE
Company
UFI Filters
Description
CBD - Air Filters
Bill of material
CBD12B16CD
Code
Description
Air breather
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
Link to catalogue
https://www.ufihyd.com/pdf/products/CBD_Ufi_Hyd.pdf
Size and Lenght
Nominal Flow Rate
l/min
Port Type
BSP thread
Port Size - D2
2" mm
Diameter - D1
130 mm
Height - H1
mm
Filter Media
Filtration Degree in air
µm
Housing
Painted steel (black)
Working temperature
from -25 to +110 °C
预览
3D
尺寸标注
2D
下载CAD模型