??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CBB8-18GS75-E2-V1 - Capacitive Sensors
Bill of material
CBB8-18GS75-E2-V1
Product Picture
MANUID
CBB8-18GS75-E2-V1
Short Description
Capacitive sensor CBB8-18GS75-E2-V1
EAN
4050143035601
Manufacturer Type Description
CBB8-18GS75-E2-V1
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
8 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
18 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
88 mm
Switch frequency
100.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.060
LENGTH
0.108
WIDTH
0.054
DEPTH
0.027
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models