??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CBB4-12GH70-E0 - Capacitive Sensors
Bill of material
CBB4-12GH70-E0
Product Picture
MANUID
CBB4-12GH70-E0
Short Description
Capacitive sensor CBB4-12GH70-E0
EAN
4050143026432
Manufacturer Type Description
CBB4-12GH70-E0
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
4 mm
Material of the active surface
Plastic
Voltage type
DC
Material of the cable mantle
Design of control element
Diameter of sensor
12 mm
Design of control output
NPN
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4404
Length of sensor
70 mm
Switch frequency
50.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.090
LENGTH
0.110
WIDTH
0.055
DEPTH
0.028
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models