??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CBB10-30GKK-W - Capacitive Sensors
Bill of material
CBB10-30GKK-W
Product Picture
MANUID
CBB10-30GKK-W
Short Description
Capacitive sensor CBB10-30GKK-W
EAN
4050143034680
Manufacturer Type Description
CBB10-30GKK-W
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
10 mm
Material of the active surface
Plastic
Voltage type
AC
Design of control element
Diameter of sensor
30 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
Plastic
Length of sensor
115 mm
Switch frequency
50.000 Hz
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.120
LENGTH
0.160
WIDTH
0.101
DEPTH
0.043
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models