??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
CBB-S
Bill of material
CBB-6901-S
Catalog Number
Bearing number
Inner diameter d
mm
Diameter
mm
Width
mm
B Tolerance
0 ~ +0.1 mm
Width
mm
Diameter
mm
Diameter
mm
D3 Tolerance
g7
Length e
2 mm
Overall width
mm
Length
mm
Diameter
mm
Length
mm
Thread
Mass
g
Previews
3D
Dimension
2D
Download CAD models