??
Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
SRD-FA
Description
CBATFW-MXL-XL - 1CBATFW-MXL-
Bill of material
CBATFW60-MXL025-5_1
code
CBATFW
Pulley material
aluminium alloy
Flange material
aluminium alloy
Bearing material
steel
surface
Natural color anodizing treatment
surface1
Natural color anodizing treatment
No. of Teeth
Type and nominal width
Corresponding belt
d Shaft Hole Dia. 1mm Increment
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
A
mm
W
mm
DH
Bearing size No
Bearing diameter
Bearing width
Flange not Attached
Flange Attached on One Side Only
Flange cutting
FC 0.5mm Increment
LINK
Web
Previews
3D
Dimension
2D
Download CAD models