??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SRD-FA
Description
CBAP,CBKP,CBAB,CBKC,CBMP,CBMPB,CBMPP - Synchronous pulley - synchronous belt pulley - MXL type A
Bill of material
CBAB14MXL019-A-H3
code
Pulley material
Flange material
surface
No. of Teeth
Type and nominal width
Belt width
mm
Tooth Shape
A
Shaft Hole Specifications
d Shaft Hole Dia. 1mm Increment
mm
Enter value for DD
d Shaft Hole Dia. 1mm Increment
mm
cm
inch
ft
Z
mm
J
mm
Q
mm
R
mm
S
mm
T
mm
A
mm
W
mm
P.D.
9.06 mm
O.D.
8.55 mm
F
12 mm
E
6.000 mm
Machining of retaining ring groove
SRG 0.5mm Increment
mm
Flange not Attached
Flange Attached on One Side Only
Side Through Hole
KSC 0.5mm Increment
KFC 0.5mm Increment
KTC 0.5mm Increment
K 0.5mm Increment
Side Tapped Hole
QFC 1mm Increment
mm
QSC 1mm Increment
mm
QTC 1mm Increment
mm
M Selection
Side Counterbored
ZSC 0.5mm Increment
ZFC 0.5mm Increment
ZTC 0.5mm Increment
mm
ZM Selection
Flange cutting
FC 0.5mm Increment
link
https://www.srdfaa.com/product/1141603222537.html
Previews
3D
Dimension
2D
Download CAD models