??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 7
HELP_VARIABLE
Company
SRD-FA
Description
CBAP,CBKP,CBAB,CBKC,CBMP,CBMPB,CBMPP - cbap2.0-
Bill of material
CBAB14MXL019-K-H3
code
Pulley material
Flange material
surface
No. of Teeth
tnw
Belt width
mm
Tooth Shape
Shaft Hole Specifications
d Shaft Hole Dia. 1mm Increment
mm
Wert eingeben für DD
d Shaft Hole Dia. 1mm Increment
mm
cm
inch
ft
Z
mm
J
mm
A
mm
W
mm
L
mm
P.D.
9.06 mm
O.D.
8.55 mm
D
12 mm
F
12 mm
E
6 mm
Machining of retaining ring groove
SRG 0.5mm Increment
mm
Set Screw Angle
Flange not Attached
Flange Attached on One Side Only
Side Through Hole
KSC 0.5mm Increment
KFC 0.5mm Increment
KTC 0.5mm Increment
K 0.5mm Increment
Side Tapped Hole
QFC 1mm Increment
mm
QSC 1mm Increment
mm
QTC 1mm Increment
mm
M Selection
Side Counterbored
ZSC 0.5mm Increment
ZFC 0.5mm Increment
ZTC 0.5mm Increment
mm
ZM Selection
Flange cutting
FC 0.5mm Increment
Hub cutting
BC 0.5mm Increment
Change the size of threaded hole
TPC Selection
link
https://www.srdfaa.com/category/15
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen