CBA2G50-25-HN
SMC
bp2_standard_air_cylinder
CA2 Air cylinder
Powered by
CAD모델 선택
{smc/bp2_standard_air_cylinder/ca2/cba2_asmtab.prj},{NB=CBA2G50-25-HN(0_0_0)},{OUTD=55},{BORE=50},{MOUNT=(G) Rear flange},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{TUBEMAT=},{STROKE=25},{SMAX=1000},{POS=0},{THREAD=},{BOOT=-},{CUSION=},{LOCKPOS=H},{LOCKTY=N},{STOP=0},{OMSC=},{THREAD2=0},{A=35},{AL=32},{B=70},{B1=27},{C=52},{D=20},{E=40},{F=12},{G=17},{H1=11},{J=M8x1.25},{JN=8},{K=7},{KA=18},{MM=M18x1.5},{MMN=18},{N=30},{P=3/8},{PN=16.662},{PK=10.05},{S=90},{E3=52},{H3=66},{L3=1/4 stroke},{L3X=0.25},{LD=0.0},{LH=0},{LS=0},{LT=0.0},{LX=0},{LY=0},{X=0},{Y=0},{FB=81},{FV=70},{FD=9.0},{CD=0},{CDN=0},{CX=0},{CXN=0.0},{L=0},{RR=0},{U=0},{Z=0},{Z3=0},{CZ=0.0},{TD=0},{TDN=0},{TT=0},{TX=0},{TY=0},{TZ=0},{PPATH=cba2/../cba2/cba2_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 35
HELP_VARIABLE
Company
SMC
Description
CBA2/CDBA2 - Air Cylinder/Standard: End Lock Cylinder
Bill of material
CBA2G50-25-HN
Bore size
50
50
mm
Mounting type
(G) Rear flange
(G) Rear flange
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
m
Switch sign
N/A
N/A
Tube material
(-) Aluminum tube
(F) Steel tube
(-) Aluminum tube
(F) Steel tube
Cylinder stroke
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
600.000
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
600.000
mm
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Port thread
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
Boots
(-) Without boot
(J) Nylon terpaulin boot
(K) Heatproof terpaulin boot
(-) Without boot
(J) Nylon terpaulin boot
(K) Heatproof terpaulin boot
Cusion
(-) With cusion
(N) Without cusion
(-) With cusion
(N) Without cusion
Lock position
(H) Head side with lock
(R) Rod side with lock
(W) Both sides with lock
(H) Head side with lock
(R) Rod side with lock
(W) Both sides with lock
Lock type
(N) No lock type
(L) Lock type
(N) No lock type
(L) Lock type
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
ordermade specifcation
(-) No
(-XC4) With heavy duty scraper
(-XC35) With coil scraper
(-) No
(-XC4) With heavy duty scraper
(-XC35) With coil scraper
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성