??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
HEFA
Description
CAZ - Needle type
Bill of material
CAZ1024
CNSORDERNO
Serial code
CAZ
Post code
Standard type
Material of Pulley
SUJ2
type
Bearing steel
bearing
d
mm
dt
mm
D
mm
d1t
mm
B
2 mm
bt
0/-0.01 mm
f
mm
f1
mm
d
mm
dt
mm
D1
mm
D1T
mm
B1
1 mm
B1T
+0.05/-0.05 mm
Allowable speed rpm
weight
g
Basic dynamic rated load
KN
Basic static rated load
KN
io
website
Previews
3D
Dimension
2D
Download CAD models