??
Catalog navigation
CAD model selection
Selectable products: 39
HELP_VARIABLE
Company
TE Connectivity
Description
CAT7 CABLE X8 STRAIGHT-X8 STRAIGHT
Bill of material
2-2317142-9
Name
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
PN
TE Internal #
TE Internal Description
Cable Assembly Category
Industry Standard
Performance Category
Cat 6A
Shielded
Yes
Product Type
Cable Assembly
Connector Type (End A)
Plug
Connector Type (End B)
Plug
Product Style
Circular
Connector Type
Plug
Boot
With
Product Designation
Multi-Pair
Configuration
Double-Ended
Keyed
Yes
Wiring Pattern
Cat 7
Cable Jacket Color
Blue
Conductor Type
Stranded
Color
Blue
Shield Style
SFTP
Conductor Material
Stranded Tinned Copper
Cable Construction
SFTP Stranded
Overall Outside Cable Diameter
8.4 mm [ .33 in ]
Wire Size
24 AWG
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Storage Temperature Range
-40 - 85 C [ -40 - 185 F ]
Halogen Free
No
Plug Insertion Cycles =
250 Cycles
Flammability Rating
LSFRZH
Sales Region
Asia, AustraliaNew Zealand, EMEA, Latin America, North America
Packaging Method
Box
Cable Assembly Length
Previews
3D
2D
Download CAD models