??
Catalog navigation
CAD model selection
Selectable products: 39
HELP_VARIABLE
Company
TE Connectivity
Description
CAT7 CABLE A8 STRAIGHT-A8 STRAIGHT
Bill of material
2-2322421-8
PN
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Cable Assembly Category
Industry Standard
Performance Category
Cat 7
Shielded
Yes
Product Type
Cable Assembly
Connector Type (End A)
Plug
Connector Type (End B)
Plug
Product Style
Circular
Connector Type
Plug
Boot
With
Product Designation
Multi-Pair
Configuration
Double-Ended
Keyed
Yes
Wiring Pattern
Cat 7
Cable Jacket Color
Blue
Conductor Type
Stranded
Color
Blue
Shield Style
SFTP
Conductor Material
Stranded Tinned Copper
Cable Construction
SFTP Stranded
Overall Outside Cable Diameter
8.4 mm [ .33 in ]
Wire Size
24 AWG
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Storage Temperature Range
-40 - 85 C [ -40 - 185 F ]
Halogen Free
No
Plug Insertion Cycles =
250 Cycles
Flammability Rating
LSFRZH
Sales Region
Asia, AustraliaNew Zealand, EMEA, Latin America, North America
Packaging Method
Box
Cable Assembly Length
Previews
3D
2D
Download CAD models