??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 10
HELP_VARIABLE
Company
Tente
Description
Castors with Central Lock - Heavy Duty
Bill of material
Tente 3645ITP160P67 Conv
Preview
Manufacturer Type Description
EAN
Long Description
Wheel diameter
mm
Width of Tread
50 mm
Size of Plate
142 x 110 mm
Plate hole centres
105 x 77,5 mm
Plate hole
13 mm
Offset
55 mm
Swivel Interference
mm
Overall height
mm
Load capacity
kg
Load capacity (static)
kg
Temperature
gradc
Standard
EN 12532
Weight
kg
Swivel Radius
mm
Hardness of tread
Shore
PDF data sheet
PDF data sheet
Aperçus 3D
3D
2D
Modèles CAO générés