??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Tente
Description
Castors for Inflight Trolleys - Institutional
Bill of material
Tente 2976PJE075P54
Preview
Manufacturer Type Description
EAN
Long Description
Wheel diameter
75 mm
Width of Tread
25 mm
Size of Plate
70 x 55 mm
Plate hole centres
57/51 x 41 mm
Plate hole
5,5 mm
Offset
28 mm
Swivel Interference
mm
Overall height
mm
Load capacity
kg
Load capacity (static)
kg
Temperature
gradc
Standard
Weight
kg
Swivel Radius
mm
Hardness of tread
Shore
PDF data sheet
PDF data sheet
Previews
3D
2D
Download CAD models