??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Haberkorn
Description
Cast iron sprockets simplex 3/4"x7/16" (12 B-1)
Bill of material
T43856
Name
Number of teeth
de
mm
dp
mm
Order number
dm
100 mm
D1
mm
A
mm
KG
kg
B1
11.1 mm
C
2 mm
r3
19 mm
Previews
3D
Dimension
2D
Download CAD models