??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
DMS Diemould Service
Description
Cashew Gate Inserts GTE 14mm - Cashew Gate Inserts
Bill of material
GTE-14-16
Catalog Number
Length
14 mm
Length
12 mm
Diameter
mm
Diameter
mm
Length
6 mm
Thread
6 mm
Weight
mm
Weight
mm
Weight
mm
INFO
Catalogue page mm
Previews
Download CAD models
No generation actions are associated with this part